20 Amp SmartlockPro® Blank Face AFCI Receptacle/Outlet
AFRBF-I
Color: Ivory
Product Information
AC Horsepower Ratings
At Rated Voltage : 1 HP
Dielectric Voltage : Withstands 1250VAC per UL 1699A
Electrical Specifications
Dielectric Voltage : Withstands 1250VAC per UL 1699A
Operating Temperature : -35C to +66C
Mechanical Specifications
Amperage : 20 A
Color : Ivory
Grounding : Self Grounding
Pole : 2
Product ID : Ratings are permenantly marked on device
Terminal Accom. : 14-10 AWG
Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral
Termination : Back & Side
Torque Range : 14 – 18 in.-lbs
Voltage : 125 VAC
Warranty : 2-Year Limited
Wire : 3
Environmental Specifications
Body Material : Polycarbonate
Clamps : Brass
Face Material : Thermoplastic
Flammability : Rated V-2 per UL 94
Grounding Screw : Plated Steel
Notes : Wallplate Sold Separately
Strap Material : Galvanized Steel
Temperature Rise : Maximum 30 degrees C rise
Terminal Screws : Plated Steel
Yoke : Zinc-Plated Steel
Material Specifications
Body Material : Polycarbonate
Clamps : Brass
Face Material : Thermoplastic
Grounding Screw : Plated Steel
Notes : Wallplate Sold Separately
Product ID : Ratings are permenantly marked on device
Strap Material : Galvanized Steel
Terminal Accom. : 14-10 AWG
Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral
Terminal Screws : Plated Steel
Yoke : Zinc-Plated Steel
Environmental Requirements
Flammability : Rated V-2 per UL 94
Operating Temperature : -35C to +66C
Temperature Rise : Maximum 30 degrees C rise
Product Features
Amperage : 20 A
At Rated Voltage : 1 HP
Color : Ivory
Grounding : Self Grounding
Pole : 2
Termination : Back & Side
Type : Blank Face
Voltage : 125 VAC
Wallplate : Not Included
Warranty : 2-Year Limited
Wire : 3
Standards and Certifications
ANSI : C-73
CSA C22.2 No. 42 : Yes
NEMA : WD-6
NOM : 057
Standards and Certifications : UL/CSA
UL1699.A : File E342815
UL498 : Yes
- Use of TEST and RESET buttons is similar to traditional GFCI receptacles of which consumers have become familiar with. This translates into greater acceptance of the technology and a more user-friendly platform
- Automatically tests the AFCI every time the RESET button is depressed; the AFCI will not reset if the AFCI circuit is not functioning properly
- By blocking reset of the AFCI if protection has been compromised, the SmartlockPro OBC AFCI reduces the possibility of end-users incorrectly assuming that a reset AFCI is providing protection when its functionality has been compromised
- A line-load reversal diagnostic feature is provided which prevents the AFCI from being reset and stops power from being fed to the AFCI receptacle face or through to downstream devices; a green LED indicator on the AFCI’s face also illuminates to alert the installer to a line-load wiring reversal when the device is in the tripped state
- Device design reduces nuisance tripping
- Impact-resistant thermoplastic cover and body
- Superior resistance to electrical surges and over-voltages
- Terminals allow for easy wiring options – back and side wire capable
- Compatible with all Decora® devices and wallplates; available in select colors
- Meets or exceeds UL requirements for tripping time on both series and parallel arcs