- Provides fast terminating for pigtail wiring applications
- Eliminates the need to prepare wires for pigtailing
- No exposed live metal parts for safer installations
A receptacle for every application
Choose from the broadest offering of safe and reliable receptacle outlets in the industry: Tamper-Resistant, Isolated Ground, Power Indication, Weather-Resistant, Corrosion-Resistant, Surge, Plug Load Controlled, USB, and more...
![Leaded Devices Grouping Leaded Devices Grouping](/adobe/dynamicmedia/deliver/dm-aid--6f62e37c-ab4b-48cb-8c18-d44970a95067/leaded-devices-grouping.jpg?quality=85&preferwebp=true)
Leaded Receptacles and GFCIs
Know Your Grade
We offer three different grades of receptacles with performance levels based on construction and application:
HOSPITAL GRADE • INDUSTRIAL SPECIFICATION GRADE • COMMERCIAL SPECIFICATION GRADE
More Options
SPECIAL FUNCTIONS • ENHANCED SAFETY • WET/DAMP LOCATIONS
Code Compliant Solutions
![ARCAT Building Specifications WHITE Logo ARCAT Building Specifications WHITE Logo](/adobe/dynamicmedia/deliver/dm-aid--036dc5bb-2ce0-4cf8-b25c-1312ea9ee39c/arcat-white.png?quality=85&preferwebp=true)
Leviton’s electrical wiring devices are available in ARCAT’s construction specifications. These specifications are complete CSI 3-part and Canadian CSC architectural specs that can easily be downloaded, customized for your project, and included in your master spec for future use. Offering BIM objects, specifications, and the SpecWizard tool, ARCAT is your complete source for finding, selecting, detailing and specifying building projects.
Explore Device Specifications!
Resources
How can we help you?
Speak to one of our Receptacle Specialists.