Leviton 2 Go
Stay connected to Leviton solutions and products using your mobile device, tablet or computer.
The Leviton 2 Go app allows you to search through over 25,000 Leviton products, get dimmer and bulb compatibility results, utilize our competitor cross reference tool, view downloadable PDF's, get instant live Leviton news notifications and more.
Register on the app to customize your experience based on unique business interests. Receive targeted updates, news and product information that is relevant to you and easily share this information with colleagues, project managers, family or friends.
![hyhhtyh](/adobe/dynamicmedia/deliver/dm-aid--b32d06c1-2141-471e-b061-687cb14271ab/leviton-2-go.jpg?preferwebp=true&quality=85)
Leviton Library
The Leviton Library app is the smart choice for accessing the digital versions of all of Leviton's catalogs, right from your tablet and smartphone.
You can access all of Leviton's 25,000+ products – including electrical wiring devices, network and data center connectivity solutions, electric vehicle chargers, energy management systems, and security and automation applications – with a simple swipe! Perfect for contractors and electrical professionals making decisions at residential, commercial or industrial locations, the Leviton Library app provides you with seamless navigation through all of Leviton's product offerings – easily grouped by product families or by application.
Easily searchable
Pinch, Zoom and Swipe for easy browsing
One touch sharing via email or social media
Each catalog or brochure can be downloaded to your device for offline viewing
Product links from the app to Leviton.com
ASHRAE 90.1
The Leviton ASHRAE 90.1 app simplifies ASHRAE Standard 90.1 2010 lighting control requirements for new and retrofit projects.
This powerful app organizes ASHRAE 90.1 information and makes it easily accessible and readily available with a simple swipe on your device.
Search by application, article language and recommended Leviton solutions to get inspiration for designing ASHRAE 90.1 compliant applications. View diagrams and summaries of the requirements met for recommended solutions. Examples of common applications include classrooms, offices, warehouses and retail spaces. Access other design tools like our easy to follow ASHRAE 90.1 Design Guide and other exclusive design services.
Title 20 & 24
The Leviton Title 20 & 24 app simplifies California Title 20 & 24 2013 lighting controls code requirements. This powerful app organizes Title 20 & 24 information and makes it easily accessible and readily available with a simple swipe on your Android or Apple smart device.
Search by application, code language and recommended Leviton solutions to get inspiration for designing code compliant applications. Examples include classrooms, offices, retail and restaurant spaces. View diagrams and summaries of the code requirements met for recommended solutions. You will also be able to access videos and other design tools like our easy to follow Title 24 Design Guide
Captain Code - NEC
National Electrical Code® (NEC®) compliance is paramount for all electrical professionals as noncompliance can mean costly rework and lost productivity.
The best solution for staying current on the NEC is the New Leviton Captain Code® App.
This easy to use, information tool is searchable by market vertical, or article number. The App allows you to quickly identify and review code changes as it draws from three perspectives to provide clear and comprehensive Code data:
Contains code cycles from 2023, 2020, 2017 and 2014
Actual NEC text extracted directly from the NFPA 70 document.
Clear Analysis from recognized Code scholars.
Manufacturers input (Leviton) to further explain Code intent and identify specific solutions for compliance
The Captain Code App includes photos and illustrations to complement the text and enable readers to quickly comprehend the NEC's intent.
The App is intended for use by Electrical Contractors, Electrical Inspectors, Specification Engineers, MRO's and all electrical professionals.
Download the Leviton Captain Code App today and see how easy it can be to keep up with the Code!
Leviton Wiring Device Selector for Hospital, Industrial and Commercial Grade Products
The popular Leviton Hospital Grade and Industrial Grade Slide Guide has been transformed into a convenient, highly intuitive app that allows you to carry quick answers with you all the time, right in your pocket! Now expanded to include Commercial Grade offerings.
Designed for smartphone and tablet, users are able to search through six different categories—NEMA Locking, NON-NEMA Locking, Locking Power Interrupting, NEMA Straight Blade, NON-NEMA Straight Blade and IEC 60309 Pin and Sleeve—via specific criteria or by device configuration diagram.
Search through six different Hospital, Industrial, and Commercial Grade categories
Search by criteria or by configuration
Find related products
Create and share product lists
Downloadable PDFs
Download the Leviton Wiring Device Selector App today and have quick product answers right at your fingertips!
IECC for Lighting Controls
The Leviton IECC app simplifies 2012 IECC lighting control requirements for new and retrofit projects.
This powerful app organizes IECC information and makes it easily accessible and readily available with a simple swipe on your device. Search by application, article language and recommended Leviton solutions to get inspiration for designing IECC compliant applications. View diagrams and summaries of the requirements met for recommended solutions. Examples of common applications include classrooms, offices and retail spaces
Virtual Tour - Oil & Gas
Take a virtual tour of a working land based drilling site and learn why Leviton's Rhino-Hide® industrial products are perfect for these extreme environments.
My leviton
The My Leviton app provides control from anywhere, device customization, scheduling, management of Decora Smart devices such as dimmers, switches, plug-ins, dimming sensor, and connectivity to My Leviton integration partners including voice assistants.
• Schedule lights to adjust at specific times or based on sunrise/sunset
• Adjust custom settings, bulb types, and create lighting scenes to activate multiple devices at once
• Optionally use the auto-shut of feature to act as a countdown timer in closets, hallways, and bathrooms
• Utilize the Away mode to randomize schedules of selected devices to provide a lived-in appearance when away from home
Works with product SKUs: D26HD-1B, D215S-1B, D23LP-1B, D215P-1B, DWVAA-1B, D2MSD-1B, D215R-1B, D2SCS-1B, DW4BC-1B. And Decora Smart No-Neutral DN6HD-1B, DN15S-1B when paired with Wi-Fi Bridge MLWSB-1B
![hyhhtyh](/adobe/dynamicmedia/deliver/dm-aid--c0a13edf-52fe-4d30-a242-8fb6fe0c1b84/apps-9-mylev-thumb.jpg?preferwebp=true&quality=85)
Decora Digital Dimmer & Timer
The smart way to control lights! Switch on/off, control dimming and set the internal timer all with your Bluetooth connectivity.
Now it's easier than ever to manage dimming for precise light level every time. The on-screen dimming bar gives you smooth, fingertip control for full range dimming with adjustable fade rates. You can also select energy saving mode and set minimum light levels for added convenience.
Works with product SKUs: DDL06-BL, DDMX1-BL, DDE06-BL, DD710-BD, DDS15-BD, DDF01-BL
![hyhhtyh](/adobe/dynamicmedia/deliver/dm-aid--76622826-40db-4633-ae82-3996542faef7/apps-11-decdig-thumb.jpg?preferwebp=true&quality=85)
Intellect Room Controller
This app can be used to interact with any of Leviton's Intellect Room Controllers.
The application allows both user-based control, and, with the appropriate privileges, configuration and maintenance of room controller features. Application is appropriate to be used by installers, building maintainers, and end-users.
![hyhhtyh](/adobe/dynamicmedia/deliver/dm-aid--6484c3d4-7bc4-4d53-9f69-d209deb324ae/apps-12-intellect-thumb.jpg?preferwebp=true&quality=85)
Provolt Room Controller
The smart way to commission lighting controls!
Configure daylight harvesting levels, occupant sensor range and sensitivity, vacancy timeouts, partial on/off levels, and demand response action all with your Bluetooth mobile device.
![hyhhtyh](/adobe/dynamicmedia/deliver/dm-aid--55c1f04b-65a9-4e87-8bd2-fa06e2e5be33/apps-14-provolt-thumb.jpg?preferwebp=true&quality=85)
Snap-Link
Direct from the manufacturer and updated to reflect the award-winning OmniTouch 7 Touchscreen, Leviton's Snap-Link Mobile App provides property managers and homeowners total comfort and control.
View and adjust lighting levels/scenes, temperatures, security settings, surveillance video, audio, and more.
![hyhhtyh](/adobe/dynamicmedia/deliver/dm-aid--6f3ec9cd-81f4-4dba-9862-197e55a7e207/apps-16-snaplink-thumb.jpg?preferwebp=true&quality=85)
Hi-Fi 2
Utilize the Leviton stand-alone Hi-Fi 2 app on your Android smartphone or tablet. Control Leviton Hi-Fi 2 distributed audio systems with no fees or contracts, ideal for restaurants, retail, and residences.
Use the app to control every connected audio zone and select which audio sources you would like to hear. Compatible distributed audio systems include the Hi-Fi 2 4x4 (Four Zone, Four Source) and the Hi-Fi 2 8x8 (Eight Zone, Eight Source, expandable to 16 Zones).
![hyhhtyh](/adobe/dynamicmedia/deliver/dm-aid--af85fce3-c8a5-4388-ad98-2324154246fe/apps-17-hifi2-thumb.jpg?preferwebp=true&quality=85)
BitWise
This app lets you control every aspect of your home or business from one intuitive interface.
Your authorized Leviton BitWise Controls dealer will work with you to customize the interface to meet your individual needs. From browsing your music to checking the weather, your Leviton BitWise system can control and automate all of your devices..
![hyhhtyh](/adobe/dynamicmedia/deliver/dm-aid--9e35a4a8-46bc-4537-8521-ee1082dfef75/apps-18-bitwise-thumb.jpg?preferwebp=true&quality=85)
Smart Sensor App
This app allows users to interact with and configure any of Leviton’s Smart Sensor products based on the requirements for the space and per the industry’s latest energy code requirements. The app is appropriate for use by installers, building maintainers, and end-users.
Smart Sensors combine occupancy/vacancy sensing with 0-10V dimming or ON/OFF switching to provide a simple commercial grade solution for easy energy savings, local control and code compliance. Smart Wallbox Sensors offer easy programming and configuration
![hyhhtyh](/adobe/dynamicmedia/deliver/dm-aid--a655cc80-58ce-4093-babc-1e7c15e2fe76/smart-sensor-app.jpg?preferwebp=true&quality=85)
GreenMAX DRC App
This app lets you control every aspect of your home or business from one intuitive interface.
Confidently design and specify secure, simple and scalable distributed commercial fluorescent or LED lighting control systems with GreenMAX Distributed Room Controls (DRC) Wired or Wireless room controller/LED controller solutions
![hyhhtyh](/adobe/dynamicmedia/deliver/dm-aid--2bb85bc3-695a-4572-8b0d-3dab583264ac/greenmax-drc-app.jpg?preferwebp=true&quality=85)
Leviton Inform
Respond faster to potential problems and minimize the duration of downtime events.
The Leviton Inform app provides remote monitoring of Leviton devices that feature Inform Technology - information such as intelligent voltage level sensing, liquid accumulation, ground continuity, enclosure temperature and more. The actual information available will vary by device
![hyhhtyh](/adobe/dynamicmedia/deliver/dm-aid--fe2ece86-f30f-47b1-ba8d-744e9b6b5b0e/inform-app-small-thumbnail-2.jpg?preferwebp=true&quality=85)
Cloud Services
Leviton Lumina Gateway is a wireless eco-system designed for small commercial property energy management and remote access from a smartphone or tablet, ideal for small offices, restaurants, and other retail storefronts.
The solution includes smart light switches, thermostats, sensors (motion/door), heavy-duty load control modules and more, all tied into a Lumina Gateway controller.
Using the Leviton Cloud Services app along with an appropriate Leviton Cloud Services subscription plan, business owners can access multiple locations via this app. Easily monitor and adjust lighting loads, temperatures, and view live surveillance footage from a smartphone or tablet.
![hyhhtyh](/adobe/dynamicmedia/deliver/dm-aid--b6ea423a-3437-4cbe-9c4f-934fce461519/apps-13-cloud-thumb.jpg?preferwebp=true&quality=85)
Building Manager On Line 3.0
The Building Manager On Line 3.0 Mobile App supports mobile data for the BMO 3.0 WEB Application
This product enables access to wide range of energy data and reports from both the LevitonCode Compliance Module and Executive Reporting Module.
![hyhhtyh](/adobe/dynamicmedia/deliver/dm-aid--75a8ff4f-ad7f-489b-b007-408c7d9ac860/apps-15-buildingmngr-thumb.jpg?preferwebp=true&quality=85)