Since 2018, Leviton Load Centers have transformed power distribution by fusing advanced engineering with modern design. Gone are the days of bulky boxes; today's Load Centers (breaker box, fuse box, circuit panel) offer contractors and homeowners an intuitive power system featuring enhanced safety, durable construction, and unmatched reliability.
![Smart Breakers, panel, LWHEM, and My Leviton Load Center App Screen](/adobe/dynamicmedia/deliver/dm-aid--1616addd-711d-4d51-8f8a-8ae1e2eaa0ae/2500-integrated-home-collage-4.jpg?quality=85&preferwebp=true)
The Modern Load Center | Superior Residential Power Distribution
Branch Circuit Breakers
Leviton branch circuit breakers are available in Standard, GFCI, AFCI, Dual Function, and GFPE types. All Leviton circuit breakers feature a plug-on design, reducing installation time by up to 25% and increasing productivity. Breakers simply snap in and out - no wiring to circuit breakers up to 60A for copper wire, and 50A for aluminum wire.
![](/adobe/dynamicmedia/deliver/dm-aid--2dbdc55e-5a84-4a91-9f35-a3830ac3a1ca/2500-integrated-home-collage-6.jpg?quality=85&preferwebp=true)
The Leviton Load Center Advantage: Empowering Electrification
Safer
- Leviton GFCI’s set the bar for home safety, locking out users if ground-fault protection is lost
- Other manufacturers may allow their GFCI devices to be reset even after protection is lost – taking advantage of UL exemptions and providing users with unprotected power
Approachable
- Extra space inside the enclosure for easy wiring
- Leviton AFCI, GFCI and Dual Function circuit breakers incorporate user-friendly diagnostics, such as color indicators in each rocker handle that indicate operating status, and easy-to-read LEDs that display fault type (AF/GF) when tripped
Versatile
- Single family residences
- Multi-dwelling units
- All Leviton Load Centers are solar ready
The Full Line of Leviton Load Centers
Load Center Questions?
Your one stop guide to instruction sheets, installation videos, FAQs, tips and more.
![Smart House exterior at dusk](/adobe/dynamicmedia/deliver/dm-aid--a8d2ac8c-a8a8-40fb-8a84-ea4e4a86380f/640x360-aem-load-center-7.jpg?quality=85&preferwebp=true)
Leviton’s electrical wiring devices are available in ARCAT’s construction specifications. These specifications are complete CSI 3-part and Canadian CSC architectural specs that can easily be downloaded, customized for your project, and included in your master spec for future use. Offering BIM objects, specifications, and the SpecWizard tool, ARCAT is your complete source for finding, selecting, detailing and specifying building projects.
Resources
How Can We Help?
Do you have questions about our Load Centers?